• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

Pipe Fittings - Nipple - Plated

Pipe Fittings - Nipple - Plated

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting nipple manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil
· Surface treatment: galvanized

Part Number

Configured Part Number is shown.

Part Number
GHXNI-6
GHXNI-8
GHXNI-10
GHXNI-15
GHXNI-20
GHXNI-25
GHXNI-32
GHXNI-40
GHXNI-50
GHXNI-65
GHXNI-80
GHXNI-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1

16 Days or more

1/8B(6A)

16 Days or more

1/4B(8A)

16 Days or more

3/8B(10A)

16 Days or more

1/2B(15A)

16 Days or more

3/4B(20A)

15 Days or more

1B(25A)

16 Days or more

1 1/4B(32A)

16 Days or more

1 1/2B(40A)

16 Days or more

2B(50A)

16 Days or more

2 1/2B(65A)

16 Days or more

3B(80A)

16 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 R Surface Treatment Zinc Plating Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support