Pipe Fittings - 45° Elbow - Plated

Pipe Fittings - 45° Elbow - Plated

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting 45° elbow manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil
· Surface treatment: galvanized

Part Number

Configured Part Number is shown.

Part Number
G45L-6
G45L-8
G45L-10
G45L-15
G45L-20
G45L-25
G45L-32
G45L-40
G45L-50
G45L-65
G45L-80
G45L-100
G45L-125
G45L-150
Part NumberVolume DiscountDays to Ship Thread Nominal M1

15 Days or more

1/8B(6A)

16 Days or more

1/4B(8A)

16 Days or more

3/8B(10A)

16 Days or more

1/2B(15A)

16 Days or more

3/4B(20A)

16 Days or more

1B(25A)

16 Days or more

1 1/4B(32A)

16 Days or more

1 1/2B(40A)

16 Days or more

2B(50A)

16 Days or more

2 1/2B(65A)

16 Days or more

3B(80A)

16 Days or more

4B(100A)

16 Days or more

5B(125A)

16 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 45° Elbow Connection Thread Type M1 Rc Surface Treatment Zinc Plating
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support