• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

Cast Iron Mating Flange - Water Supply - Unplated

Cast Iron Mating Flange - Water Supply - Unplated

A variety of JIS standard fittings and tubing parts are available. Unplated water supply flange that is a cast iron mating flange manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Material: FC200
· Working fluid: water
· Surface treatment: cast, hot dip galvanized, epoxy

Part Number

Configured Part Number is shown.

Part Number
BFCWF-50
BFCWF-80
BFCWF-100
BFCWF-150
Part NumberVolume DiscountDays to Ship Thread Nominal M1

10 Days or more

2B(50A)

10 Days or more

3B(80A)

17 Days or more

4B(100A)

10 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1.0(2.5) Connection Type Flange
Connecting Shape Flange Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support