Screw-in weld Shape Cap

Part Number

Configured Part Number is shown.

Part Number
304-SWCA-10
304-SWCA-15
304-SWCA-20
304-SWCA-25
S25C-GALV-SWCAS-15
S25C-GALV-SWCAS-20
S25C-GALV-SWCAS-25
SWCA-6A-SCH80
SWCA-8A-SCH80
SWCA-10A-SCH80
SWCA-15A-SCH80
SWCA-15A-SCH160
SWCA-20A-SCH80
SWCA-20A-SCH160
SWCA-25A-SCH80
SWCA-25A-SCH160
SWCA-32A-SCH80
SWCA-32A-SCH160
SWCA-40A-SCH80
SWCA-40A-SCH160
SWCA-50A-SCH80
SWCA-50A-SCH160
SWCA-65A-SCH80
SWCA-65A-SCH160
SWCA-80A-SCH80
SWCA-80A-SCH160
Part NumberVolume DiscountDays to Ship Material Nominal Thickness Nominal Dia. Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)

16 Days

[Stainless Steel] 304 Stainless Steel-3/8B(10A)12.71017.8

16 Days

[Stainless Steel] 304 Stainless Steel-1/2B(15A)16.11022.2

16 Days

[Stainless Steel] 304 Stainless Steel-3/4B(20A)21.41327.7

16 Days

[Stainless Steel] 304 Stainless Steel-1B(25A)27.21334.5

16 Days

[Steel] 1025 Carbon Steel-1/2B(15A)16.11322.2

16 Days

[Steel] 1025 Carbon Steel-3/4B(20A)21.41627.7

16 Days

[Steel] 1025 Carbon Steel-1B(25A)27.21734.5

Quote

[Steel] 1025 Carbon SteelSCH801/8B(6A)7.11211.0

16 Days

[Steel] 1025 Carbon SteelSCH801/4B(8A)9.41214.3

16 Days

[Steel] 1025 Carbon SteelSCH803/8B(10A)12.71317.8

16 Days

[Steel] 1025 Carbon SteelSCH801/2B(15A)16.11322.2

Quote

[Steel] 1025 Carbon SteelSCH1601/2B(15A)12.31522.2

16 Days

[Steel] 1025 Carbon SteelSCH803/4B(20A)21.41627.7

Quote

[Steel] 1025 Carbon SteelSCH1603/4B(20A)16.21627.7

16 Days

[Steel] 1025 Carbon SteelSCH801B(25A)27.21734.5

Quote

[Steel] 1025 Carbon SteelSCH1601B(25A)21.21834.5

16 Days

[Steel] 1025 Carbon SteelSCH801 1/4B(32A)35.51843.2

Quote

[Steel] 1025 Carbon SteelSCH1601 1/4B(32A)29.92043.2

Quote

[Steel] 1025 Carbon SteelSCH801 1/2B(40A)41.22049.1

Quote

[Steel] 1025 Carbon SteelSCH1601 1/2B(40A)34.42149.1

16 Days

[Steel] 1025 Carbon SteelSCH802B(50A)52.72361.1

Quote

[Steel] 1025 Carbon SteelSCH1602B(50A)43.12461.1

Quote

[Steel] 1025 Carbon SteelSCH802 1/2B(65A)65.92677.1

Quote

[Steel] 1025 Carbon SteelSCH1602 1/2B(65A)57.32777.1

Quote

[Steel] 1025 Carbon SteelSCH803B(80A)78.12990.0

Quote

[Steel] 1025 Carbon SteelSCH1603B(80A)66.93190.0

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Cap Surface Treatment No
Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Tech Support