Electronic Materials/Pipe Materials/Flat Bar (Uniqlo Finishing)

Part Number

Configured Part Number is shown.

Part Number
B-19-400
B-25-400
B-36-400
Part NumberVolume DiscountDays to Ship Width A
(mm)
Thickness t
(mm)

6 Days or more

193.0

6 Days or more

252.3

6 Days or more

363.2

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright chromate Cross Section Shape Flat Bar
Full Length L(mm) 400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support