• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Square Neodymium

Square Neodymium
  • Volume Discount

Exhibits excellent magnetic properties which are superior to ferrite magnets.

Part Number

Configured Part Number is shown.

KGN-112

Part Number
KGN-112
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

Magnet Type (Material) Neodymium Magnet Width(mm) 10 Length(mm) 10
Thickness(mm) 2 1P Qty.(pcs.) 2

Please check the type/dimensions/specifications of the part KGN-112 in the Square Neodymium series.

Additional Products in this Category

Tech Support