Neodymium (Part Numbers)

Neodymium

Exhibits excellent magnetic properties which are superior to ferrite magnets.

Part Number

Configured Part Number is shown.

Part Number
MGN-32
MGN-53
MGN-103
Part NumberVolume DiscountDays to Ship O.D.
(Ø)
Thickness t
(mm)
1P Qty.
(pcs.)

8 Days or more

322

8 Days or more

532

8 Days or more

1031

Loading...

  1. 1

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet

Additional Products in this Category

Tech Support