Polyurethane (Ether)

Polyurethane (Ether)
  • Volume Discount

Classification: urethane
· Material: polyurethane
· Color: black
· Quantity per pack: 1 PC

Part Number

Configured Part Number is shown.

Part Number
P10-10
P10-15
P10-25
P10-100
P20-10
P20-15
P20-25
P20-100
Part NumberVolume DiscountDays to Ship Thickness
(mm)
Width(Outer diameter when it is round)
(mm)
Length
(mm)
Specifications O.D.
(mm)
Available

6 Days or more

10100100--
Available

7 Days or more

10150150--
Available

7 Days or more

10250250--
Available

8 Days or more

10100-Round shapeφ100
Available

7 Days or more

20100100--
Available

8 Days or more

20150150--
Available

6 Days or more

20250250--
Available

8 Days or more

20100-Round shapeφ100

Loading...

  1. 1

Basic Information

Classification Urethane Material Polyurethane Color Black
1P Qty.(pcs.) 1

Additional Products in this Category

Tech Support