• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

SUS316 Stainless-Steel Double Ferrule System Female Elbow Connector (Taper Screw Type) (Part Numbers)

SUS316 Stainless-Steel Double Ferrule System Female Elbow Connector (Taper Screw Type)
  • Volume Discount

Materials: Stainless steel
· Applicable fluids: Water, air, oil
· Applicable Tube Materials: Stainless steel, Resin

Part Number

Configured Part Number is shown.

Part Number
SLW-4C-2RC
SLW-4C-4RC
SLW-4C-6RC
SLW-4C-8RC
SLW-6C-2RC
SLW-6C-4RC
SLW-6C-6RC
SLW-6C-8RC
SLW-6M-2RC
SLW-6M-4RC
SLW-6M-6RC
SLW-6M-8RC
SLW-8C-2RC
SLW-8C-4RC
SLW-8C-6RC
SLW-8C-8RC
SLW-8M-2RC
SLW-8M-4RC
SLW-8M-6RC
SLW-8M-8RC
SLW-10M-2RC
SLW-10M-4RC
SLW-10M-6RC
SLW-10M-8RC
SLW-12M-2RC
SLW-12M-4RC
SLW-12M-6RC
SLW-12M-8RC
Part NumberVolume DiscountDays to Ship Tube O.D. T (T1)
(φ)
Connection screw size R Operating Temperature Range
(℃)
Application
Available

40 Days or more

6.351/8B(6A)-196~360For pipes in inches
Available

40 Days or more

6.351/4B(8A)-196~360For pipes in inches
Available

40 Days or more

6.353/8B(10A)-196~360For pipes in inches
Available

40 Days or more

6.351/2B(15A)-196~360For pipes in inches
Available

40 Days or more

9.521/8B(6A)-196~360For pipes in inches
Available

40 Days or more

9.521/4B(8A)-196~360For pipes in inches
Available

40 Days or more

9.523/8B(10A)-196~360For pipes in inches
Available

40 Days or more

9.521/2B(15A)-196~360For pipes in inches
Available

40 Days or more

61/8B(6A)-196~360For pipes in millimeters
Available

40 Days or more

61/4B(8A)-196~360For pipes in millimeters
Available

40 Days or more

63/8B(10A)-196~360For pipes in millimeters
Available

40 Days or more

61/2B(15A)-196~360For pipes in millimeters
Available

40 Days or more

12.71/8B(6A)-196~360For pipes in inches
Available

40 Days or more

12.71/4B(8A)-196~360For pipes in inches
Available

40 Days or more

12.73/8B(10A)-196~360For pipes in inches
Available

40 Days or more

12.71/2B(15A)-196~360For pipes in inches
Available

40 Days or more

81/8B(6A)-196~360For pipes in millimeters
Available

40 Days or more

81/4B(8A)-196~360For pipes in millimeters
Available

40 Days or more

83/8B(10A)-196~360For pipes in millimeters
Available

40 Days or more

81/2B(15A)-196~360For pipes in millimeters
Available

40 Days or more

101/8B(6A)-196~360For pipes in millimeters
Available

40 Days or more

101/4B(8A)-196~360For pipes in millimeters
Available

40 Days or more

103/8B(10A)-196~360For pipes in millimeters
Available

40 Days or more

101/2B(15A)-196~360For pipes in millimeters
Available

40 Days or more

121/8B(6A)-196~360For pipes in millimeters
Available

40 Days or more

121/4B(8A)-196~360For pipes in millimeters
Available

40 Days or more

123/8B(10A)-196~360For pipes in millimeters
Available

40 Days or more

121/2B(15A)-196~360For pipes in millimeters

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Elbow Connectors
Tube Material Stainless Steel / Resin Connection Thread Type Rc Surface Treatment No

Additional Products in this Category

Tech Support