SUS316 Stainless Steel Double Ferrule Fitting Male Connector (welded Type) (Part Numbers)

SUS316 Stainless Steel Double Ferrule Fitting Male Connector (welded Type)
  • Volume Discount

[Features]
· Double-ferrule type supports a tube with two ferrules – the front ferrule and back ferrule – and its structure retains high airtightness in a wide range of environments from high pressure to vacuum.
· This product is compatible with tubes and pipes of various standards: The compatible diameters are 2–25 mm (1/16–1 inch), and the compatible steel pipe sizes are 6A to 15A.
· Material: SUS316.
· Max operating pressure is 25.5 MPa.
· The operating temperature range is -196° to 360°C (note that this varies based on the tube used).

Part Number

Configured Part Number is shown.

Part Number
SHW-4C-6ABW
SHW-4C-8ABW
SHW-6C-8ABW
SHW-6C-10ABW
SHW-6C-15ABW
SHW-6M-6ABW
SHW-6M-8ABW
SHW-8C-10ABW
SHW-8C-15ABW
SHW-8M-8ABW
SHW-8M-10ABW
SHW-8M-15ABW
SHW-10M-8ABW
SHW-10M-10ABW
SHW-10M-15ABW
SHW-12M-10ABW
SHW-12M-15ABW
Part NumberVolume DiscountDays to Ship Tube O.D. T (T1)
(φ)
Operating Temperature Range
(℃)
Application Pipe O.D.
(mm)
Available

40 Days or more

6.35-196~360For pipes in inches10.5
Available

40 Days or more

6.35-196~360For pipes in inches13.8
Available

40 Days or more

9.52-196~360For pipes in inches13.8
Available

40 Days or more

9.52-196~360For pipes in inches17.3
Available

40 Days or more

9.52-196~360For pipes in inches21.7
Available

40 Days or more

6-196~360For pipes in millimeters10.5
Available

40 Days or more

6-196~360For pipes in millimeters13.8
Available

40 Days or more

12.7-196~360For pipes in inches17.3
Available

40 Days or more

12.7-196~360For pipes in inches21.7
Available

40 Days or more

8-196~360For pipes in millimeters13.8
Available

40 Days or more

8-196~360For pipes in millimeters17.3
Available

40 Days or more

8-196~360For pipes in millimeters21.7
Available

40 Days or more

10-196~360For pipes in millimeters13.8
Available

40 Days or more

10-196~360For pipes in millimeters17.3
Available

40 Days or more

10-196~360For pipes in millimeters21.7
Available

40 Days or more

12-196~360For pipes in millimeters17.3
Available

40 Days or more

12-196~360For pipes in millimeters21.7

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Connector
Tube Material Stainless Steel / Resin Surface Treatment No

Additional Products in this Category

Tech Support