External Tightening, 1-Layer / 2-Layer Bellows

External Tightening, 1-Layer / 2-Layer Bellows
  • Volume Discount

■ The actuator can handle heavy loads and features long strokes but with low installation height. ■ Can also be used as an actuator for circular arc motion. ■ Thanks to a design free of sliding parts, no lubrication or maintenance is necessary for the actuator.

Part Number

Configured Part Number is shown.

Part Number
100-125-1L
100-180-1L
100-300-1L
180-140-2L
180-180-2L
180-240-2L
180-300-2L
180-350-2L
Part NumberVolume DiscountDays to Ship Width W
(mm)
Main Body Height h
(mm)
Number of Steps
(Stage)
Effective Pressure Area A
(cm2)
Available

65 Days or more

195106.41135
Available

65 Days or more

240106.41278
Available

65 Days or more

3701091760
Available

65 Days or more

204186.42163
Available

65 Days or more

235186.42281
Available

65 Days or more

2901892468
Available

65 Days or more

3601892755
Available

65 Days or more

20418921058

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Body Material Rubber
Main Body Surface Treatment No Properties Standard / Performance of Vibration Proofing Swivel Mechanism No
Existence of Plate Available

Additional Products in this Category

Tech Support