Internal Tightening, 1-Layer / 2-Layer Bellows

Internal Tightening, 1-Layer / 2-Layer Bellows
  • Volume Discount

■ The actuator can handle heavy loads and features long strokes but with low installation height. ■ Can also be used as an actuator for circular arc motion. ■ Thanks to a design free of sliding parts, no lubrication or maintenance is necessary for the actuator.

Part Number

Configured Part Number is shown.

Part Number
60-100-2L
63-264-1L
65-166-2L
70-160-1L
80-150-1L
90-220-1L
Part NumberVolume DiscountDays to Ship Width W
(mm)
Main Body Height h
(mm)
Number of Steps
(Stage)
Effective Pressure Area A
(cm2)
Available

66 Days or more

14066.4297

66 Days or more

340721594
Available

66 Days or more

20071.42214
Available

66 Days or more

210701189
Available

66 Days or more

26086.41206
Available

66 Days or more

330991426

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Body Material Rubber
Main Body Surface Treatment No Properties Standard / Performance of Vibration Proofing Swivel Mechanism No
Existence of Plate Available

Additional Products in this Category

Tech Support