• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Mirror Jacket General-purpose Container with Legs [DT-ST-J-L] (Part Numbers)

Part Number

Configured Part Number is shown.

DT-ST-J-L-36

Part Number
DT-ST-J-L-36
Part NumberVolume DiscountDays to Ship
Available

36 Days or more

Loading...

  1. 1

Basic Information

Types Open-Top Tanks Mixer None Capacity(L) 35
I.D. D1(mm) 360 I.D. D2(mm) 430 Container Height(mm) 430

Please check the type/dimensions/specifications of the part DT-ST-J-L-36 in the Mirror Jacket General-purpose Container with Legs [DT-ST-J-L] series.

Additional Products in this Category

Tech Support