[Air Pressure Use] PGY Packing

Wear-resistant packing exclusively designed for pistons. Maintains stable adhesion performance under conditions ranging from oil-lubricated, oil free, to dry air.

Part Number

Configured Part Number is shown.

Part Number
PGY-25
PGY-30
PGY-32
PGY-40
PGY-50
PGY-63
PGY-80
PGY-100
PGY-120
PGY-125
PGY-140
PGY-150
PGY-160
PGY-180
PGY-200
PGY-250
PGY-300
Part NumberVolume DiscountDays to Ship Outer Diameter D
(φ)
I.D. d
(φ)
Width H
(mm)

9 Days or more

25175.2

9 Days or more

3022.45.2

9 Days or more

32245.2

9 Days or more

40306.5

9 Days or more

50406.5

9 Days or more

63536.5

9 Days or more

80706.5

9 Days or more

100859.5

9 Days or more

1201059.5

9 Days or more

1251109.5

9 Days or more

1401259.5

9 Days or more

1501359.5

9 Days or more

1601459.5

9 Days or more

1801659.5

9 Days or more

20018012

9 Days or more

25023012

9 Days or more

30028014

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Types of Gasket Piston Gasket Material NBR(RN713)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support