• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pias DPI Screw for Steel House【800 Pieces Per Package】

Part Number

Configured Part Number is shown.

CSXCSSDPI-ST3W-D4.2

Part Number
CSXCSSDPI-ST3W-D4.2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

800 Pieces Per Package

Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4.2 Length 35 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Mounting Hole Shape Hexalobular socket
Sales Unit Box/package Thread ridge type Drill Screw Detailed Shape Disc

Please check the type/dimensions/specifications of the part CSXCSSDPI-ST3W-D4.2 in the Pias DPI Screw for Steel House series.

Additional Products in this Category

Tech Support