Pias DPB Screw for Steel House【500 Pieces Per Package】

Part Number

Configured Part Number is shown.

CSXCSSDPB-ST3W-D4.8

Part Number
CSXCSSDPB-ST3W-D4.8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

500 Pieces Per Package

12 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4.8 Length 50 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Mounting Hole Shape Hexalobular socket
Sales Unit Box/package Thread ridge type Drill Screw Detailed Shape Disc

Please check the type/dimensions/specifications of the part CSXCSSDPB-ST3W-D4.8 in the Pias DPB Screw for Steel House series.

Additional Products in this Category

Tech Support