(BI-METALS) Piasta Reamer Screw【600 Pieces Per Package】

Part Number

Configured Part Number is shown.

RMPCSSBM-STTRS-D4-42

Part Number
RMPCSSBM-STTRS-D4-42
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

600 Pieces Per Package

Available

12 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 42 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Reamer Material Steel
Surface Treatment R Silver (Ruspert Silver) Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part RMPCSSBM-STTRS-D4-42 in the (BI-METALS) Piasta Reamer Screw series.

Additional Products in this Category

Tech Support