PAN Head (BI-METALS) Piasta Screw【1-500 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
CSPPNSBM-STTRS-D4-25
CSPPNSBM-STTRS-D5-19
CSPPNSBM-STTRS-D5-25
CSPPNSBM-SUS-D4-19
CSPPNSBM-SUS-D5-19
CSPPNSBM-SUS-D5-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

500 Pieces Per Package

Available

12 Days or more

-425[Steel] SteelR Silver (Ruspert Silver)Box/package

500 Pieces Per Package

Available

12 Days or more

-519[Steel] SteelR Silver (Ruspert Silver)Box/package

500 Pieces Per Package

Available

12 Days or more

-525[Steel] SteelR Silver (Ruspert Silver)Box/package
Available

7 Days or more

10419[Stainless Steel] Stainless SteelNoLow Quantity (can be purchased from one)
Available

7 Days or more

10519[Stainless Steel] Stainless SteelNoLow Quantity (can be purchased from one)
Available

Quote

-525[Stainless Steel] Stainless SteelNoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support