Ultra Low Head Tapping Screw with Hex Socket Head (Parallel Twin Screw)【1,000-1,200 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
OTVLHTS-ST3W-M3.8-20
OTVLHTS-ST3W-M3.8-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length

1,200 Pieces Per Package

7 Days or more

20

1,000 Pieces Per Package

7 Days or more

25

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3.8 Material Steel Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Mounting Hole Shape Hex Socket Sales Unit Box/package
Detailed Shape Extra Low Head

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support