Flooring Screw Trumpet Head with Phillips Head【5,000-10,000 Pieces Per Package】

Flooring Screw Trumpet Head with Phillips Head
  • Volume Discount

[Type] Coarse thread
[Screw nominal designation (M)] 3.8
[Material] Steel
[Surface treatment] Parker
[Surface treatment] (detail) parker
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Detailed shape] Trumpet head
[Length] 25, 28, 35, 38, 41

Part Number

Configured Part Number is shown.

Part Number
OTBGPFLS-STP-M3.8-25
OTBGPFLS-STP-M3.8-28
OTBGPFLS-STP-M3.8-35
OTBGPFLS-STP-M3.8-38
OTBGPFLS-STP-M3.8-41
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length

10,000 Pieces Per Package

Available

11 Days or more

25

10,000 Pieces Per Package

Available

11 Days or more

28

8,000 Pieces Per Package

Available

11 Days or more

35

7,000 Pieces Per Package

Available

7 Days or more

38

5,000 Pieces Per Package

Available

11 Days or more

41

Loading...

  1. 1

Basic Information

Types Course Thread Nominal of Thread (M) 3.8 Material Steel
Surface Treatment Parker Surface Treatment (Details) Parker Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Rap

Additional Products in this Category

Tech Support