• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Framing Screw Flat Head (D=6) - LGS Tip with Phillips Head【1,000 Pieces Per Package】

Framing Screw Flat Head (D=6) - LGS Tip with Phillips Head
  • Volume Discount

[Type] Lightweight roofing screw
[Screw nominal designation (M)] 4
[Length] 14
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Detailed shape] Flat head

Part Number

Configured Part Number is shown.

OTCSPFS-ST3W-M4-14

Part Number
OTCSPFS-ST3W-M4-14
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

1,000 Pieces Per Package

Available

6 Days or more

Loading...

  1. 1

Basic Information

Types A thin metal sheet Nominal of Thread (M) 4 Length 14
Material Steel Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White
Mounting Hole Shape Phillips Sales Unit Box/package Detailed Shape Disc

Please check the type/dimensions/specifications of the part OTCSPFS-ST3W-M4-14 in the Framing Screw Flat Head (D=6) - LGS Tip with Phillips Head series.

Additional Products in this Category

Tech Support