• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Plastic Driller (Phoenix)【100 Pieces Per Package】

Plastic Driller (Phoenix)
  • Volume Discount

Plastic type of driller that needs no pilot holes. Slim body.

Part Number

Configured Part Number is shown.

ABPDPC2-ST-25

Part Number
ABPDPC2-ST-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

100 Pieces Per Package

Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Resin Surface Treatment Fabric
Nominal M 0 Length(mm) 25 Sales Unit Box/package

Please check the type/dimensions/specifications of the part ABPDPC2-ST-25 in the Plastic Driller (Phoenix) series.

Additional Products in this Category

Tech Support