No. 3 Insert Spring Washer【5,000-12,000 Pieces Per Package】

No. 3 Insert Spring Washer
  • Volume Discount

[Type (application)] Spring Washer
[Type] Spring Washer
[Materials] Steel
[Surface treatment] None
[Sales unit] Box/package
[Materials]Steel SWRH57A-77B
[Surface treatment](Details) none
[Type] Spring Washer, Standard
[Nominal Thread (M)] 8 10

Part Number

Configured Part Number is shown.

Part Number
WSP3AS-ST-M8
WSP3AS-ST-M10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSThread Nominal (M)

12,000 Pieces Per Package

Available

12 Days or more

108

5,000 Pieces Per Package

Available

12 Days or more

1010

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Material Steel
Surface Treatment Fabric Sales Unit Box/package Material: Steel SWRH57A~77B
Surface Treatment (Details) Fabric Type, Spring Washers Standard

Additional Products in this Category

Tech Support