Particle Board Screw, Half Thread【1,000 Pieces Per Package】

Particle Board Screw, Half Thread
  • Volume Discount

Fixes particle board firmly in place for floor laying (two-layer sound insulation) construction. Unlike conventional nails, there is no board float or creaky floor.

[Features]
· Partial thread screw.
· Excellent pulling effectiveness fixes particle boards firmly in place.
· With flexible part.
· Counter-sinks the target material to sink the head flat with the surface while preventing screw loosening.
· Prevents board float and creaky floors.
· Unlike conventional nails, no board float or creaking floor conditions will occur even after years have passed.

Part Number

Configured Part Number is shown.

APB-38-BOX

Part Number
APB-38-BOX
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

1,000 Pieces Per Package

Available

6 Days or more

Loading...

  1. 1

Basic Information

Types Wooden Screw Nominal of Thread (M) 3.8 Length 38
Material Steel Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Box/package Detailed Shape Disc

Please check the type/dimensions/specifications of the part APB-38-BOX in the Particle Board Screw, Half Thread series.

Additional Products in this Category

Tech Support