• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Lock Screw Class 2【1-100 Pieces Per Package】

Lock Screw Class 2
  • Volume Discount

Screwed in from above a Type 1 screw (hexagonal socket head set screw) to serve as a stopper.

Part Number

Configured Part Number is shown.

Part Number
SSPS2-ST-M12-6
SSPS2-ST-M14-6
SSPS2-ST-M16-8
SSPS2-ST-M18-8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Sales Unit
Available

7 Days or more

10126Low Quantity Available beginning with 1 pc.

100 Pieces Per Package

Available

7 Days or more

10146Box/package
Available

7 Days or more

10168Low Quantity Available beginning with 1 pc.
Available

7 Days or more

10188Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Material Steel
Surface Treatment Black Oxide Coating Thread ridge Type Metric coarse Tip shape Other Special Shapes

Additional Products in this Category

Tech Support