Screw Cone, Phillips Head, Pan Washer Head【200 Pieces Per Package】

Screw Cone, Phillips Head, Pan Washer Head
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
CSPPNTFVC-STTRS-M4-25
CSPPNTFVC-STTRS-M4-32
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length

200 Pieces Per Package

Available

7 Days or more

25

200 Pieces Per Package

Available

7 Days or more

32

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Material Steel Surface Treatment Painting / Coating
Surface Treatment (Details) R Silver (Ruspert Silver) Mounting Hole Shape Phillips Sales Unit Box/package
Thread ridge type Drill Screw Detailed Shape Pan

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support