LFG Series (Rubber Feet Vibration-Proof Type) (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LFG-600
LFG-750
LFG-900
Part NumberVolume DiscountDays to Ship Shooter Full Length MAX
(mm)
Shooter Mass MAX
(Kg)
Shooter Width MAX
(mm)
Rated Current
(A)
Available

17 Days or more

6001.4~3,6500.2
Available

65 Days or more

7502.2~5.4650.37
Available

18 Days or more

9004.0~9.8750.41

Loading...

  1. 1

Basic Information

Method Rubber feet anti-vibration type Applicable controller C10-1VF/1VFEF Rated Voltage(V) 200

Additional Products in this Category

Tech Support