High Pressure Pipe Fitting - FA-HB Type Hydraulic 21 MPa Pipe Flange

High Pressure Pipe Fitting - FA-HB Type Hydraulic 21 MPa Pipe Flange

A fitting for medium-pressure and high-pressure piping with general hydraulic pressures. Compatible with pipe schedules.

Part Number

Configured Part Number is shown.

Part Number
FA-HB-10
FA-HB-15
FA-HB-20
FA-HB-25
FA-HB-32
FA-HB-40
FA-HB-50
FA-HB-65
FA-HB-80
Part NumberVolume DiscountDays to Ship Nominal to corresponding tube Dimension A
(mm)
Bolt Standard

52 Days

3/8B(10A)63M10

52 Days

1/2B(15A)63M10

52 Days

3/4B(20A)68M10

52 Days

1B(25A)80M12

52 Days

1 1/4B(32A)90M12

51 Days

1 1/2B(40A)100M16

52 Days

2B(50A)112M16

52 Days

2 1/2B(65A)140M20

52 Days

3B(80A)155M22

Loading...

  1. 1

Basic Information

Types Welding hydraulic pipe flange Flange Standard JIS standard flange Hydraulic Pipe Flange Type FA-HB Shape
Material Carbon Steel Surface Treatment No

Additional Products in this Category

Tech Support