• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 9/22/2018 to 4:00 p.m. (CDT) 9/23/2018. We apologize for the inconvenience.

High-Pressure Fitting Insertion Weld Type Pipe Fitting, SLD Special 90° Elbow

High-Pressure Fitting  Insertion Weld Type Pipe Fitting, SLD Special 90° Elbow

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

Part Number

Configured Part Number is shown.

Part Number
SLD02-028F
SLD03-038F
SLD04-048F
SLD06-068F
SLD08-088F
SLD10-108F
SLD12-128F
SLD16-168F
Part NumberVolume DiscountDays to Ship Nominal Dia. Applicable Pipe O.D.
(φ)

17 Days or more

1/414.3

17 Days or more

3/817.8

17 Days or more

1/222.2

17 Days or more

3/427.7

17 Days or more

134.5

17 Days or more

1 1/443.2

17 Days or more

1 1/249.1

17 Days or more

261.1

Loading...

  1. 1

Basic Information

Type Plug Welding Shape Fitting Shape 90° Elbow Material Carbon Steel
Applicable Fluid Water / Air / Oil

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support