• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Double Ferrule Model Tube Fitting Union Cross MDXA

Double Ferrule Model Tube Fitting Union Cross MDXA
  • Volume Discount

The double ferrule type tube fittings union cross is MDXA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
MDXA3MSS
MDXA6MSS
MDXA8MSS
MDXA10MSS
MDXA12MSS
MDXA16MSS
MDXA18MSS
Part NumberVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Operating Temperature Range
(℃)
Length L
(mm)
Available

17 Days or more

3-196~60023.5
Available

17 Days or more

6-196~60029.7
Available

17 Days or more

8-196~60030.0
Available

17 Days or more

10-196~60031.8
Available

17 Days or more

12-196~60037.2
Available

17 Days or more

16-196~60038.2
Available

17 Days or more

18-196~60038.4

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Tube Material Stainless Steel

Additional Products in this Category

Tech Support