• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Double Ferrule Model Tube Fitting Female Run Tee DTF

Double Ferrule Model Tube Fitting Female Run Tee DTF
  • Volume Discount

Double ferrule model tube fitting, female run tee DTF made by Ihara Science – a company with a proven track record in the field.
· Material: Stainless steel.
· For use with water, air, steam, chemicals, and oil.
· Applicable tube material: Stainless steel.

Part Number

Configured Part Number is shown.

Part Number
DTF2-2SS
DTF2-R2SS
DTF4-2SS
DTF4-4SS
DTF4-R2SS
DTF4-R4SS
DTF6-4SS
DTF6-R4SS
DTF8-6SS
DTF8-8SS
DTF8-R6SS
DTF8-R8SS
DTF12-12SS
DTF12-R12SS
Part NumberVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Connection Thread Type Thread Nominal Operating Temperature Range
(℃)
Length L
(mm)
Available

17 Days or more

1/8NPT1/8-196~60024.2
Available

17 Days or more

1/8Rc1/8-196~60026.5
Available

17 Days or more

1/4NPT1/8-196~60026.5
Available

17 Days or more

1/4NPT1/4-196~60030.0
Available

17 Days or more

1/4Rc1/8-196~60026.5
Available

17 Days or more

1/4Rc1/4-196~60030.0
Available

17 Days or more

3/8NPT1/4-196~60031.5
Available

17 Days or more

3/8Rc1/4-196~60031.5
Available

17 Days or more

1/2NPT3/8-196~60036.5
Available

17 Days or more

1/2NPT1/2-196~60038.8
Available

17 Days or more

1/2Rc3/8-196~60036.5
Available

17 Days or more

1/2Rc1/2-196~60038.8
Available

17 Days or more

3/4NPT3/4-196~60042.1
Available

17 Days or more

3/4Rc3/4-196~60042.1

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Branch Tube Material Stainless Steel

Additional Products in this Category

Tech Support