Double Ferrule-Type Tube Fitting Male Run Tee DTK

Double Ferrule-Type Tube Fitting Male Run Tee DTK
  • Volume Discount

The double ferrule type tube fittings male run tee is DTK manufactured by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless Steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
DTK2-2SS
DTK2-4SS
DTK2-R2SS
DTK2-R4SS
DTK4-2SS
DTK4-4SS
DTK4-R2SS
DTK4-R4SS
DTK5-2SS
DTK5-R2SS
DTK6-4SS
DTK6-6SS
DTK6-R4SS
DTK6-R6SS
DTK8-6SS
DTK8-8SS
DTK8-R6SS
DTK8-R8SS
DTK10-8SS
DTK10-R8SS
DTK12-12SS
DTK12-R12SS
Part NumberVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Connection Thread Type Thread Nominal Operating Temperature Range
(℃)
Length L
(mm)
Available

32 Days or more

1/8NPT1/8-196~60023.5
Available

32 Days or more

1/8NPT1/4-196~60025.0
Available

32 Days or more

1/8R1/8-196~60023.5
Available

32 Days or more

1/8R1/4-196~60025.0
Available

32 Days or more

1/4NPT1/8-196~60027.5
Available

32 Days or more

1/4NPT1/4-196~60027.5
Available

32 Days or more

1/4R1/8-196~60027.5
Available

11 Days or more

1/4R1/4-196~60027.5
Available

32 Days or more

5/16NPT1/8-196~60029.9
Available

32 Days or more

5/16R1/8-196~60029.9
Available

32 Days or more

3/8NPT1/4-196~60030.5
Available

32 Days or more

3/8NPT3/8-196~60031.5
Available

32 Days or more

3/8R1/4-196~60030.5
Available

32 Days or more

3/8R3/8-196~60031.5
Available

32 Days or more

1/2NPT3/8-196~60035.3
Available

32 Days or more

1/2NPT1/2-196~60036.5
Available

32 Days or more

1/2R3/8-196~60035.3
Available

32 Days or more

1/2R1/2-196~60036.5
Available

32 Days or more

5/8NPT1/2-196~60037.3
Available

32 Days or more

5/8R1/2-196~60037.3
Available

32 Days or more

3/4NPT3/4-196~60038.5
Available

32 Days or more

3/4R3/4-196~60038.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Male Run Tee Tube Material Stainless Steel

Additional Products in this Category

Tech Support