Double Ferrule Type Tube Fitting Male Branch Tee MDTN

Double Ferrule Type Tube Fitting Male Branch Tee MDTN
  • Volume Discount

The double ferrule type tube fittings male branch tee is MDTN manufactured by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
MDTN3M-R2SS
MDTN4M-R2SS
MDTN4M-R4SS
MDTN6M-R2SS
MDTN6M-R4SS
MDTN6M-R6SS
MDTN6M-R8SS
MDTN8M-R2SS
MDTN8M-R4SS
MDTN8M-R6SS
MDTN8M-R8SS
MDTN10M-R4SS
MDTN10M-R6SS
MDTN10M-R8SS
MDTN12M-R4SS
MDTN12M-R6SS
MDTN12M-R8SS
MDTN12M-R12SS
MDTN15M-R6SS
MDTN15M-R8SS
MDTN15M-R12SS
MDTN16M-R6SS
MDTN16M-R8SS
MDTN16M-R12SS
MDTN17.3-6SS
MDTN18M-R8SS
MDTN18M-R12SS
MDTN20M-R8SS
MDTN20M-R12SS
MDTN22M-R12SS
MDTN22M-R16SS
MDTN25M-R12SS
MDTN25M-R16SS
Part NumberVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Connection Thread Type Thread Nominal Operating Temperature Range
(℃)
Length L
(mm)
Available

32 Days or more

3R1/8-196~60023.5
Available

32 Days or more

4R1/8-196~60025.8
Available

32 Days or more

4R1/4-196~60025.8
Available

32 Days or more

6R1/8-196~60029.9
Available

32 Days or more

6R1/4-196~60029.9
Available

32 Days or more

6R3/8-196~60031.5
Available

32 Days or more

6R1/2-196~60033.7
Available

32 Days or more

8R1/8-196~60030.0
Available

32 Days or more

8R1/4-196~60030.0
Available

32 Days or more

8R3/8-196~60031.5
Available

32 Days or more

8R1/2-196~60033.7
Available

32 Days or more

10R1/4-196~60033.2
Available

32 Days or more

10R3/8-196~60033.2
Available

32 Days or more

10R1/2-196~60034.0
Available

32 Days or more

12R1/4-196~60037.2
Available

32 Days or more

12R3/8-196~60037.2
Available

32 Days or more

12R1/2-196~60037.2
Available

32 Days or more

12R3/4-196~60038.4
Available

32 Days or more

15R3/8-196~600-
Available

32 Days or more

15R1/2-196~600-
Available

32 Days or more

15R3/4-196~600-
Available

32 Days or more

16R3/8-196~60038.2
Available

32 Days or more

16R1/2-196~60038.2
Available

32 Days or more

16R3/4-196~60038.4
Available

32 Days or more

17.3(3/8 B)NPT3/8-196~60038.4
Available

32 Days or more

18R1/2-196~60038.4
Available

32 Days or more

18R3/4-196~60038.4
Available

32 Days or more

20R1/2-196~60042.7
Available

32 Days or more

20R3/4-196~60042.7
Available

32 Days or more

22R3/4-196~600-
Available

32 Days or more

22R1-196~600-
Available

32 Days or more

25R3/4-196~60048.5
Available

32 Days or more

25R1-196~60048.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Male Branch Tee Tube Material Stainless Steel

Additional Products in this Category

Tech Support