• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Double Ferrule Type Tube Fitting Male Branch Tee DTN

Double Ferrule Type Tube Fitting Male Branch Tee DTN
  • Volume Discount

The double ferrule type tube fittings male branch tee is DTN manufactured by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless
Applicable fluids: Water, air, steam, gas, chemicals and oil
Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
DTN2-2SS
DTN2-4SS
DTN2-R2SS
DTN2-R4SS
DTN3-2SS
DTN3-R2SS
DTN4-2SS
DTN4-4SS
DTN4-R2SS
DTN4-R4SS
DTN5-2SS
DTN5-R2SS
DTN6-4SS
DTN6-6SS
DTN6-R4SS
DTN6-R6SS
DTN8-6SS
DTN8-8SS
DTN8-R6SS
DTN8-R8SS
DTN10-8SS
DTN10-R8SS
DTN12-12SS
DTN12-R12SS
Part NumberVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Connection Thread Type Thread Nominal Operating Temperature Range
(℃)
Length L
(mm)
Available

32 Days or more

1/8NPT1/8-196~60023.5
Available

32 Days or more

1/8NPT1/4-196~60025.0
Available

32 Days or more

1/8R1/8-196~60023.5
Available

32 Days or more

1/8R1/4-196~60025.0
Available

32 Days or more

3/16NPT1/8-196~60025.7
Available

32 Days or more

3/16R1/8-196~60025.7
Available

32 Days or more

1/4NPT1/8-196~60027.5
Available

32 Days or more

1/4NPT1/4-196~60027.5
Available

32 Days or more

1/4R1/8-196~60027.5
Available

32 Days or more

1/4R1/4-196~60027.5
Available

32 Days or more

5/16NPT1/8-196~60029.9
Available

32 Days or more

5/16R1/8-196~60029.9
Available

32 Days or more

3/8NPT1/4-196~60030.5
Available

32 Days or more

3/8NPT3/8-196~60031.5
Available

32 Days or more

3/8R1/4-196~60030.5
Available

32 Days or more

3/8R3/8-196~60031.5
Available

32 Days or more

1/2NPT3/8-196~60035.3
Available

32 Days or more

1/2NPT1/2-196~60036.5
Available

32 Days or more

1/2R3/8-196~60035.3
Available

32 Days or more

1/2R1/2-196~60036.5
Available

32 Days or more

5/8NPT1/2-196~60037.3
Available

32 Days or more

5/8R1/2-196~60037.3
Available

32 Days or more

3/4NPT3/4-196~60038.5
Available

17 Days or more

3/4R3/4-196~60038.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Male Branch Tee Tube Material Stainless Steel

Additional Products in this Category

Tech Support