• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 4/20 to 8:00 a.m. (CDT) 4/21/2019. We apologize for the inconvenience.

Honeycomb-molded board desk type vibration prevention platform

Part Number

Configured Part Number is shown.

Part Number
PHB-A-1070
PHB-A-4050
PHB-A-6050
PHB-A-8060
PHB-H-1070
PHB-H-4050
PHB-H-6050
PHB-H-8060
PHB-R-1070
PHB-R-4050
PHB-R-6050
PHB-R-8060
Part NumberVolume DiscountDays to Ship RoHSTypes Base Width
(mm)
Base Depth
(mm)
Height
(mm)
Mountable mass
(kg)
Natural frequency
(Hz)
Air Source

56 Days or more

6Air Spring Type with Automatic Level Controller1000700106120About 2.5 in horizontal, about 2.5 in verticalSeparately necessary

36 Days or more

6Air Spring Type with Automatic Level Controller400500106120About 2.5 in horizontal, about 2.5 in verticalSeparately necessary

36 Days or more

6Air Spring Type with Automatic Level Controller600500106120About 2.5 in horizontal, about 2.5 in verticalSeparately necessary

56 Days or more

6Air Spring Type with Automatic Level Controller800600106120About 2.5 in horizontal, about 2.5 in verticalSeparately necessary

36 Days or more

6Air Spring Type1000700106120About 2.5 in horizontal, about 2.5 in verticalHand Pump included

36 Days or more

6Air Spring Type400500106120About 2.5 in horizontal, about 2.5 in verticalHand Pump included

36 Days or more

6Air Spring Type600500106120About 2.5 in horizontal, about 2.5 in verticalHand Pump included

36 Days or more

6Air Spring Type800600106120About 2.5 in horizontal, about 2.5 in verticalHand Pump included

36 Days or more

6Anti-vibration Rubber Type1000700125120About 3 in horizontal, about 6 in verticalN/A

66 Days or more

6Anti-vibration Rubber Type40050010470About 3 in horizontal, about 6 in verticalN/A

36 Days or more

6Anti-vibration Rubber Type60050010365About 3 in horizontal, about 6 in verticalN/A

36 Days or more

6Anti-vibration Rubber Type800600125120About 3 in horizontal, about 6 in verticalN/A

Loading...

  1. 1

Basic Information

Base Material 430 Stainless Steel

Additional Products in this Category

Tech Support