• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Barb Fitting Series Barb Type Universal Tee Block

Barb Fitting Series Barb Type Universal Tee Block
  • Volume Discount

With barb type universal tee block, a variety of shapes can be created through different combinations of parts.

PDF

Part Number

Configured Part Number is shown.

BUVT-M5

 
Part Number
BUVT-M5
Part NumberVolume DiscountDays to Ship Thread Pitch
(mm)
Available

8 Days or more

0.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape Universal Tee block Material Brass
Surface Treatment No Screw Types M Nominal of Thread M5

Please check the type/dimensions/specifications of the part BUVT-M5 in the Barb Fitting Series Barb Type Universal Tee Block series.

Additional Products in this Category

Tech Support