• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Barb Fitting Series - Barb Type - Tee Block

Barb Fitting Series - Barb Type - Tee Block
  • Volume Discount

[Features]
· Barb-type tee block can create various shapes for assembly of all parts.
· The PT threads are sealed, so sealing tape is not required.

PDF

Part Number

Configured Part Number is shown.

BT-M5

 
Part Number
BT-M5
Part NumberVolume DiscountDays to Ship Thread Pitch
(mm)
Available

36 Days or more

0.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape Tee Block Material Brass
Surface Treatment No Screw Types M Nominal of Thread M5

Please check the type/dimensions/specifications of the part BT-M5 in the Barb Fitting Series - Barb Type - Tee Block series.

Additional Products in this Category

Tech Support