• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Chemifit CS Series Nut【5 Pieces Per Package】

Chemifit CS Series Nut
  • Volume Discount

The CS series uses Nitta's unique seal mechanism for excellent durability against sealing deterioration due to thermo-cycles. No nuts need to be tightened during maintenance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSN1/2
CSN4
CSN6
CSN8
CSN10
CSN19
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

Available

8 Days or more

12.7Inch Size1/2

5 Pieces Per Package

Available

8 Days or more

4Millimeter Size-

5 Pieces Per Package

Available

8 Days or more

6Millimeter Size-

5 Pieces Per Package

Available

8 Days or more

8Millimeter Size-

5 Pieces Per Package

Available

17 Days or more

10Millimeter Size-

5 Pieces Per Package

Available

36 Days or more

19Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Nut Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support