Quick Seal Series Insert Type (Stainless Steel) Tee (Inch Size)【1-5 Pieces Per Package】 (Part Numbers)

Quick Seal Series Insert Type (Stainless Steel) Tee (Inch Size)
  • Volume Discount

Stainless Steel 90° elbows (inch sized) in a set of 3 items: Fitting body, nut, and sleeve.

[Features]
· Screw-in type.
· 3 parts: fitting body, nut and sleeve.
· Demonstrate excellent sealing performance.
· Fitting body and insert are integrated.
· Also affords excellent performance under negative pressure.
· Made of SUS304, so it excels in corrosion resistance.
· JIS B 8381-1995 (pipe fitting of flexible hose for pneumatic use) compliant product.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T1N1/4-PT1/4-S
T1N1/4-PT1/8-S
T1N3/8-PT1/4-S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Thread Size 1 Minimum Internal Diameter d2 Effective Sectional Area
Available

Quote

1/43.48.0
Available

7 Days or more

3/83.48.0

5 Pieces Per Package

Available

10 Days or more

1/45.719.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Material SU304 Surface Treatment No
Thread Types R

Additional Products in this Category

Tech Support