• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Quick Seal Series, Insertion Type (Stainless Steel Specifications), Service Tee (Sized in Inches)【10 Pieces Per Package】

Quick Seal Series, Insertion Type (Stainless Steel Specifications), Service Tee (Sized in Inches)
  • Volume Discount

A 3-point stainless steel 90° elbow (inch sized) with fitting body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

ST1N1/4-PT1/8-S

 
Part Number
ST1N1/4-PT1/8-S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

Available

50 Days or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Service Tee Material SU304
Surface Treatment No Thread Types R Thread Size 1 1/8
Tube Size 1 6.35 Minimum Internal Diameter d2 3.4 Effective Sectional Area 8.0

Please check the type/dimensions/specifications of the part ST1N1/4-PT1/8-S in the Quick Seal Series, Insertion Type (Stainless Steel Specifications), Service Tee (Sized in Inches) series.

Additional Products in this Category

Tech Support