• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 12/15/2018 to 5:00 p.m. (CST) 12/16/2018. We apologize for the inconvenience.

Push-in Fittings - WP Series, Reducer

Push-in Fittings - WP Series, Reducer

The secret behind the unit's high reliability is the ring packing, which reduces the connection operating power of the tube while maintaining a high level of air-tightness

Part Number

Configured Part Number is shown.

Part Number
WPGJ06-04
WPGJ08-04
WPGJ08-06
WPGJ10-06
WPGJ10-08
WPGJ12-08
WPGJ12-10
Part NumberVolume DiscountDays to Ship Operating Temperature
(℃)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

12 Days

0~6064

12 Days

0~6084

12 Days

0~6086

12 Days

0~60106

12 Days

0~60108

12 Days

0~60128

12 Days

0~601210

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PA+F/G (Polyamide) Resin Seal Material NBR
Application Standard/Mini Applicable Fluid Air Fitting Type Socket and reducer
Sockets, Reducers Reducer

Additional Products in this Category

Tech Support