Speed Controller WNS Series

Speed Controller WNS Series
  • Volume Discount

Adjustment function easily performs high-speed control in low flow-rate regions, with a compact design optimal for small cylinders

[Features]
· This is a compact cylinder with an applicable compact design.
・This is an adjustment function that simplifies low flow rate area speed control.
▪ PBT resin is adopted by standard

Part Number

Configured Part Number is shown.

Part Number
WNSE04-01-O
WNSE04-M5-O
WNSE06-01-O
WNSE06-02-O
WNSE06-M5-O
WNSE08-01-O
WNSE08-02-O
WNSE08-03-O
WNSE10-02-O
WNSE10-03-O
WNSE10-04-O
WNSE12-03-O
WNSE12-04-O
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
d
(mm)
R (Male Threaded)
Available

11 Days or more

0~600~0.94R1/8
Available

11 Days or more

0~600~0.94M5X0.8
Available

11 Days or more

0~600~0.96R1/8
Available

11 Days or more

0~600~0.96R1/4
Available

11 Days or more

0~600~0.96M5X0.8
Available

11 Days or more

0~600~0.98R1/8
Available

11 Days or more

0~600~0.98R1/4
Available

11 Days or more

0~600~0.98R3/8
Available

11 Days or more

0~600~0.910R1/4
Available

11 Days or more

0~600~0.910R3/8
Available

11 Days or more

0~600~0.910R1/2
Available

11 Days or more

0~600~0.912R3/8
Available

11 Days or more

0~600~0.912R1/2

Loading...

  1. 1

Basic Information

Type Speed Controller Control Direction Meter-Out Main Body Shape Elbow
Environment, Applications Standard Thread Portion Material Brass Knob Type With Flat-Blade Screwdriver Groove
Lock Nut Type Ring Nut Joint Type Male thread + One-Touch Couplings

Additional Products in this Category

Tech Support