• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Swivel Joint JL-LD Series

Swivel Joint JL-LD Series

For use in piping in civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery that use mineral hydraulic oil as fluid

Part Number

Configured Part Number is shown.

Part Number
JL04LD
JL06LD
JL08LD
JL12LD
JL16LD
Part NumberVolume DiscountDays to Ship Thread Size Nominal Connection Thread Exhaust Side (Single unit, swivel)

Quote

04(1/4B)[1/4B] 04(1/4B)

Quote

06(3/8B)[3/8B] 06(3/8B)

Quote

08(1/2B)[1/2B] 08(1/2B)

Quote

12(3/4B)[3/4B] 12(3/4B)

Quote

16(1B)[1B] 16(1B)

Loading...

  1. 1

Basic Information

Fitting type General Swivel Applicable Fluids Mineral operational oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Types of connection Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) G (Female Threaded Male 30° Sheet) Type of Shaft on Machine Side (Screw type) Rc O-Ring Material NBR Nitrile Rubber
Fitting Material Steel Surface Treatment Zinc Plating · Chromate Treatment

Additional Products in this Category

Tech Support