Swivel Joints JL-LC Series

Swivel Joints JL-LC Series

[Features]
- For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.

Part Number

Configured Part Number is shown.

Part Number
JL04LC
JL06LC
JL08LC
JL12LC
JL16LC
Part NumberVolume DiscountDays to Ship Thread Size Nominal Connection Thread Exhaust Side (Single unit, swivel)

Quote

04(1/4B)[1/4B] 04(1/4B)

Quote

06(3/8B)[3/8B] 06(3/8B)

Quote

08(1/2B)[1/2B] 08(1/2B)

Quote

12(3/4B)[3/4B] 12(3/4B)

Quote

16(1B)[1B] 16(1B)

Loading...

  1. 1

Basic Information

Fitting type General Swivel Applicable Fluids Mineral operational oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Types of connection Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) G (Female Threaded Male 30° Sheet) Type of Shaft on Machine Side (Screw type) R O-Ring Material NBR Nitrile Rubber
Fitting Material Steel Surface Treatment Zinc Plating · Chromate Treatment

Additional Products in this Category

Tech Support