• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Needle Duster Gun

Part Number

Configured Part Number is shown.

K-601B-1SS

Part Number
K-601B-1SS
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Narrow Long Features Flow Rate Control
Air Inlet Connection Type Male thread Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Brass Max. Operating Pressure 1 - MPa Nozzle Length(mm) 100
Nozzle Details Needle Duster Gun

Please check the type/dimensions/specifications of the part K-601B-1SS in the Needle Duster Gun series.

Additional Products in this Category

Tech Support