• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

T Type Adapter T-G1-Rc-R

T Type Adapter T-G1-Rc-R
  • Volume Discount

A T-shaped metal fitting where one end features a parallel male pipe thread (30° inner sheet) and the other is a tapered female thread. The output is a tapered female pipe thread fitting.

Part Number

Configured Part Number is shown.

Part Number
T-G1-RC-R-6
T-G1-RC-R-9
T-G1-RC-R-12
T-G1-RC-R-19
Part NumberVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter
Available

Quote

10G 30° Female Sheet, 1/41/41/46
Available

Quote

10G 30° Female Sheet, 3/83/83/89
Available

Quote

10G 30° Female Sheet, 1/21/21/212
Available

Quote

10G 30° Female Sheet, 3/43/43/419

Loading...

  1. 1

Basic Information

Types Adapter Shape Tee Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 Rc Types of connection screw T3 R
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support