• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

O-Ring Seal Type Adapter SSO-09 (Different Diameters) (Part Numbers)

O-Ring Seal Type Adapter SSO-09 (Different Diameters)
  • Volume Discount

SSO-09 metal fitting that has a screw in the hose connection side and a screw in the O-ring port connection side that are different sizes.

Part Number

Configured Part Number is shown.

Part Number
SSO-09-6X9
SSO-09-9X6
SSO-09-9X12
SSO-09-12X9
SSO-09-12X19
SSO-09-19X12
SSO-09-19X25
SSO-09-25X19
Part NumberVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
Available

11 Days or more

10G 30° Female Sheet, 1/43/86×9
Available

11 Days or more

10G 30° Female Sheet, 3/81/49×6
Available

11 Days or more

10G 30° Female Sheet, 3/81/29×12
Available

11 Days or more

10G 30° Female Sheet, 1/23/812×9
Available

11 Days or more

10G 30° Female Sheet, 1/23/412×19
Available

11 Days or more

10G 30° Female Sheet, 3/41/219×12
Available

11 Days or more

10G 30° Female Sheet, 3/4119×25
Available

11 Days or more

10G 30° Female Sheet, 13/425×19

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 G Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support