• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Push One E Series Brass Body Type, 90° Union Tee

Push One E Series Brass Body Type, 90° Union Tee
  • Volume Discount

Conductivity can be ensured via combination with an UE tube.

[Features]
· The tube is connected via a Push One® connection.
· No need for jigs or tools to connect the tube.
· Conductivity can be ensured via combination with a UE tube.
· Flame retardant resin (compliant with the UL94 V-0 standard) is used.
· Compliant with the UL94 V-0 standard with superior self-extinguishing properties.
· Can be used in environments where sputtering occurs.
· R threads are sealed, so there is no need to wrap them with sealing tape.
- Tube direction can be changed after tightening the screws of elbows, tees, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MEUL6
MEUL8
MEUL10
MEUL12
Part NumberVolume DiscountDays to Ship Tube Size 1
(φ)
Available

Quote

6
Available

9 Days or more

8
Available

9 Days or more

10
Available

37 Days or more

12

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Brass Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Air
Fitting Type Union with same diameter Union, Equal Dia. 90° Union Elbow Operating Temperature Range (Air During use)(℃) -20~80
Plating Process No

Additional Products in this Category

Tech Support