PushOne E Series Mini Type Union Tee

PushOne E Series Mini Type Union Tee
  • Volume Discount

No jigs or tools are required for connecting tubes to this Union T unit (mini). Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EUT3-M
EUT4-M
Part NumberVolume DiscountDays to Ship Tube Size 1
(φ)
Available

Quote

3
Available

9 Days or more

4

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material PBT Seal Material NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Air
Fitting Type Union with same diameter Union, Equal Dia. Union Tees Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support