• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 p.m. 4/24 to 1:00 a.m. (CDT) 4/25/2019. We apologize for the inconvenience.

Special Fitting for Piping SWXPTS/Socket with Different Diameters

Special Fitting for Piping SWXPTS/Socket with Different Diameters

All kinds of unique fittings are available. Insert fitting and tapered screw (PT) conversion socket (reducing).

Part Number

Configured Part Number is shown.

Part Number
SWXPTS-10AX8A
SWXPTS-10AX8A-SU4
SWXPTS-15AX8A
SWXPTS-15AX8A-SU4
SWXPTS-15AX10A
SWXPTS-15AX10A-SU4
SWXPTS-20AX10A
SWXPTS-20AX10A-SU4
SWXPTS-20AX15A
SWXPTS-20AX15A-SU4
SWXPTS-25AX15A
SWXPTS-25AX15A-SU4
SWXPTS-25AX20A
SWXPTS-25AX20A-SU4
SWXPTS-32AX20A
SWXPTS-32AX20A-SU4
SWXPTS-32AX25A
SWXPTS-32AX25A-SU4
SWXPTS-40AX25A
SWXPTS-40AX25A-SU4
SWXPTS-40AX32A
SWXPTS-40AX32A-SU4
SWXPTS-50AX25A
SWXPTS-50AX25A-SU4
SWXPTS-50AX32A
SWXPTS-50AX32A-SU4
SWXPTS-50AX40A
SWXPTS-50AX40A-SU4
Part NumberVolume DiscountDays to Ship Material Size Applicable Pipe O.D.
(mm)

7 Days or more

[Steel] Carbon Steel1/4B(8A)17.3

7 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)17.3

7 Days or more

[Steel] Carbon Steel1/4B(8A)21.7

7 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)21.7

7 Days or more

[Steel] Carbon Steel3/8B(10A)21.7

7 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)21.7

7 Days or more

[Steel] Carbon Steel3/8B(10A)27.2

7 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)27.2

7 Days or more

[Steel] Carbon Steel1/2B(15A)27.2

7 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)27.2

7 Days or more

[Steel] Carbon Steel1/2B(15A)34.0

7 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)34.0

7 Days or more

[Steel] Carbon Steel3/4B(20A)34.0

7 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)34.0

7 Days or more

[Steel] Carbon Steel3/4B(20A)42.7

15 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)42.7

7 Days or more

[Steel] Carbon Steel1B(25A)42.7

15 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)42.7

7 Days or more

[Steel] Carbon Steel1B(25A)48.6

15 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)48.6

7 Days or more

[Steel] Carbon Steel1 1/4B(32A)48.6

15 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)48.6

7 Days or more

[Steel] Carbon Steel1B(25A)60.5

15 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)60.5

7 Days or more

[Steel] Carbon Steel1 1/4B(32A)60.5

15 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)60.5

7 Days or more

[Steel] Carbon Steel1 1/2B(40A)60.5

15 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)60.5

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Socket Multipoint Piping - Branch Pipe Connection Type Plug
Surface Treatment No Nominal Thickness SCH80 Applicable Fluid Water / Steam / Oil
Max. Operating Pressure(MPa) 12

Additional Products in this Category

Tech Support